IESNA:LM-63-2002
[TEST]P954950
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29560
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3238.4 3537 3861.8 4206.8 4505.5 4755.6 4945.3 5056.3 5074.4 5020
4963.5 4959.4 4993.7 5068.4 5243.9 5681.8 6769.3 8401.6 9856.3 10974.1
11833.6 12644.7 13377.2 14065.2 14527.2 13861.4 11220.3 7848.7 5427.5 3650
1539.5 488.3 232 100.9 32.3 0 0
3238.4 3543 3886 4218.9 4519.6 4769.8 4971.5 5082.5 5098.7 5050.2
4987.7 4985.7 5011.9 5088.6 5268.1 5611.1 6547.3 8139.3 9761.5 10919.6
11813.5 12713.3 13401.4 14075.3 14573.6 14143.9 11698.5 8353.2 5687.8 3785.1
1638.3 530.6 270.4 119 42.4 0 0
3238.4 3539 3871.9 4192.7 4479.2 4717.3 4900.9 5015.9 5028 4985.7
4939.3 4931.2 4959.4 5036.1 5207.6 5528.4 6289.1 7723.6 9337.8 10592.8
11520.9 12497.5 13423.6 14273 14991.3 15197.1 13550.7 10544.3 7114.3 4620.5
2138.7 843.4 474.2 262.3 121.1 40.4 0
3238.4 3514.8 3823.5 4130.2 4388.4 4608.4 4783.9 4874.7 4905 4886.8
4852.5 4848.5 4872.7 4909 5009.9 5213.7 5560.7 6359.7 7723.6 9289.4
10681.5 11974.9 13294.4 14537.3 15725.7 16653.9 17281.3 17331.8 16246.3 12888.9
7243.4 2592.7 1041.1 556.9 256.2 58.5 0
3238.4 3474.4 3746.8 4027.3 4271.4 4479.2 4644.7 4755.6 4806.1 4818.2
4816.2 4828.3 4862.6 4894.9 4959.4 5106.7 5365 5754.4 6482.8 7713.6
9321.6 11038.7 12765.8 14563.5 16046.5 17446.8 18820.8 20356.3 21552.8 20673.1
16355.2 9008.9 3545 1585.9 669.9 68.6 0
3238.4 3452.2 3692.3 3934.5 4156.4 4360.2 4525.6 4654.8 4725.4 4775.8
4812.1 4870.7 4959.4 5030.1 5096.6 5201.6 5425.5 5784.7 6333.5 7005.4
7996 9293.4 10770.3 12356.2 13992.5 15806.4 17832.2 20211 23487.7 25434.8
23269.8 17491.2 9513.3 3393.7 843.4 48.4 0
3238.4 3440.1 3676.2 3920.3 4136.2 4340 4515.5 4642.7 4719.3 4767.8
4818.2 4876.7 4961.5 5036.1 5114.8 5231.8 5449.7 5802.8 6355.7 7067.9
8018.2 9289.4 10732 12285.6 13954.2 15788.3 17858.4 20362.3 23483.7 25317.7
22953 17156.3 9466.9 3462.3 833.3 54.5 0
3238.4 3399.8 3593.5 3805.3 4009.1 4206.8 4384.4 4533.7 4640.6 4723.4
4810.1 4915 5030.1 5126.9 5221.7 5356.9 5574.8 5911.8 6412.2 7094.1
7961.7 9023 10296.2 11763 13421.5 15287.9 17325.7 19527 22230.7 24296.8
21472 13409.4 6083.3 2070.1 492.3 42.4 0
3238.4 3373.5 3518.8 3686.3 3867.9 4051.5 4233.1 4392.5 4537.7 4664.9
4798 4925.1 5046.2 5153.1 5274.2 5449.7 5701.9 6091.3 6676.5 7475.5
8532.7 9793.8 11256.6 12854.6 14480.8 16191.8 17949.2 19815.5 21671.8 22297.3
19811.5 13278.3 5712 1713 690 191.7 0
3238.4 3327.1 3432.1 3553.1 3704.4 3869.9 4031.3 4198.8 4352.1 4507.5
4664.9 4808.1 4929.2 5058.3 5195.5 5358.9 5613.2 6020.7 6650.2 7568.3
8762.7 10140.8 11615.7 13110.8 14599.9 16095 17634.4 19109.4 19781.2 18500
14567.6 7308 1973.3 748.6 407.6 113 0
3238.4 3278.7 3331.2 3415.9 3528.9 3652 3799.3 3942.5 4097.9 4243.2
4412.6 4576.1 4737.5 4907 5082.5 5292.3 5580.9 6028.8 6702.7 7709.5
9031.1 10598.8 12112.1 13415.5 14543.4 15610.7 16478.3 16684.1 15634.9 12773.9
7969.8 2913.5 585.1 179.6 62.5 22.2 0
3238.4 3254.5 3276.7 3341.3 3434.1 3537 3660.1 3787.2 3924.4 4071.7
4229 4390.5 4568 4749.6 4951.4 5193.5 5510.3 5976.3 6630.1 7525.9
8726.4 10118.6 11395.8 12190.8 12556 12622.5 12352.2 11496.7 9929 7612.7
4481.2 1525.4 347 98.9 28.2 12.1 0
3238.4 3222.2 3224.2 3258.5 3321.1 3397.8 3490.6 3589.4 3688.3 3781.1
3884 3978.8 4089.8 4196.8 4313.8 4455 4662.8 4989.7 5506.2 6258.8
7225.3 8205.9 8881.8 8976.6 8435.9 7431.1 5994.5 4208.9 2399 1097.6
470.1 177.6 66.6 26.2 12.1 2 0
3238.4 3165.7 3123.4 3099.1 3079 3042.6 2980.1 2881.2 2750.1 2594.7
2417.2 2229.5 2041.9 1874.4 1745.3 1650.5 1581.9 1555.6 1690.8 2003.5
2350.6 2635.1 2618.9 2158.9 1513.3 1008.8 698.1 486.3 324.8 201.8
127.1 80.7 40.4 16.1 4 0 0
3238.4 3113.3 3016.4 2895.4 2721.8 2505.9 2251.7 1967.2 1664.6 1368
1152.1 1039.1 1014.9 1025 1059.3 1089.5 1113.8 1115.8 1089.5 1035.1
974.5 914 849.4 778.8 686 571 445.9 320.8 240.1 175.5
113 66.6 26.2 10.1 4 0 0
3238.4 3066.9 2893.3 2661.3 2342.5 1993.5 1628.3 1305.4 1119.8 1057.3
1025 996.7 974.5 952.3 940.2 932.2 922.1 899.9 851.5 780.8
710.2 639.6 571 492.3 413.6 345 294.6 250.2 197.7 135.2
68.6 34.3 16.1 6.1 0 0 0
3238.4 3020.5 2776.3 2405.1 1993.5 1575.8 1246.9 1121.8 1085.5 1055.2
1025 994.7 964.4 934.2 889.8 839.4 780.8 712.2 637.6 564.9
496.3 435.8 387.4 349.1 312.7 278.4 242.1 191.7 131.1 88.8
58.5 32.3 14.1 6.1 0 0 0
3238.4 2992.2 2659.3 2225.5 1737.2 1325.6 1158.1 1123.8 1091.6 1057.3
1029 994.7 958.4 914 857.5 786.9 710.2 631.5 548.8 468.1
401.5 359.1 328.9 300.6 270.4 240.1 205.8 163.4 129.1 102.9
74.7 48.4 16.1 2 0 0 0
3238.4 2951.9 2546.3 2031.8 1527.4 1228.8 1162.2 1129.9 1097.6 1063.3
1033 1000.8 962.4 910 839.4 764.7 673.9 583.1 484.2 413.6
367.2 339 316.8 292.6 266.3 234 193.7 159.4 133.2 104.9
76.7 48.4 14.1 0 0 0 0
3238.4 2947.8 2510 1957.1 1446.7 1216.7 1174.3 1140 1105.7 1073.4
1041.1 1004.8 966.5 910 841.4 750.6 647.7 544.8 460 395.5
355.1 328.9 304.7 278.4 248.2 209.8 167.5 139.2 113 86.8
58.5 32.3 8.1 0 0 0 0
3238.4 2947.8 2483.8 1916.8 1412.4 1216.7 1182.4 1148.1 1109.7 1073.4
1041.1 1006.8 968.5 918 853.5 764.7 655.7 546.8 454 385.4
345 320.8 296.6 268.4 234 185.6 143.3 119 96.8 72.6
46.4 18.2 2 0 0 0 0
3238.4 2957.9 2495.9 1922.8 1412.4 1216.7 1182.4 1148.1 1111.7 1077.4
1043.1 1008.8 972.5 924.1 859.5 760.7 651.7 538.7 445.9 379.3
343 318.8 292.6 266.3 230 173.5 135.2 113 88.8 64.6
40.4 14.1 0 0 0 0 0
